For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XWMK - Screw-in fitting, angle 90°
Bill of material
XWM NW 16 HL
DES
Identifier
XWM NW 16 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
18 mm
G
Thread G
M 22 x 1.5 K
I
Length I
15.0 mm
L4
Length L4
23.5 mm
L5
Length L5
36 mm
L7
Length L7
31 mm
SW
Width across flats SW
24 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.